text.skipToContent text.skipToNavigation

Catalog No. : 3021C0785G39D

Description:  VBT SWITCH,38KV,600A,W/ZVC OVERRIDE

UPC: 783786375523

Three VBT Switches, 38kV, 600 Amp, 250kV (term-term)/200kv (term-ground) bil, solenoid operated, 15-pin connector, NP for VBT, non-standard AUX cont wiring to allow ZVC override. Carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Current Rating

600 A

Classifications

Brand Name

Joslyn