text.skipToContent text.skipToNavigation

Catalog No. : 3021C0783G9S

Description:  I/L, 25.8KV MAX, MODEL VBM

UPC: 783786599196

25.8 kv Max, Model VBM, 200 Amps, 3-Skirt, 3-Phase, Motor 48V and Up, 2A and 2B Aux Contacts. 15 Pins/Plugs, BIL Withstand 125 Term/Term 150 Term/Ground.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

25.8 kV

Classifications

Brand Name

Joslyn