text.skipToContent text.skipToNavigation

Catalog No. : 3021C0783G8S

Description:  VBM,25.8KV,300A,MOTOR OPER.,15PIN

UPC: 783786021291

VBM, 25.8kV, 300 Amp, 15 pin, motor operated, three phase, this switch carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Voltage Rating

25.8 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn