text.skipToContent text.skipToNavigation

Catalog No. : 3021C0783G11S

Description:  VBM,25KV,400A,MOTOR OPER,SPANISH NM

UPC: 783786049233

VBM, 25kV, 400 Amp, motor operated, with configuration 4, Spanish nameplate. This switch carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

25 kV

Current Rating

400 A

Classifications

Brand Name

Joslyn