text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G81C

Description:  VBM,38.0 KV MAX, 300A SWITCH

UPC: 783786955848

VBM, 38.0 kV maximum, 300 Amp switch with special terminal pad orientation, this switch carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn