text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G77S

Description:  VBM SWITCH, 38KV 300A DS, 15 PIN

UPC: 783786771554

VBM Switch, 3-phase, 38kV 300 Amp double solenoid. Carries current
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Voltage Rating

38 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn