text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G74S

Description:  VBM 300A JM TYPE 3PHASE

UPC: 783786599028

VBM 38 kV Max, 3 Phase, 300 Amp, Motor 48 kV and Up (Jones) Operator, 6A and 6B Aux Contacts, 35 Pins/Plugs, Nom. Cap Amps 225, Term-Term BIL withstand 200, Term-Ground BIL withstand 200, 4-Skirt Contact Housing (Creepage 18.095 inch).
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Current Rating

300 A

Classifications

Brand Name

Joslyn