text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G73B

Description:  I/L:38.0KV MAX VBM

UPC: 783786599011

VBM 38 kV Max, 3 Phase, 400 Amp, Motor 48 kV and Up (Jones) Operator, 2A and 2B Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 300, Term-Term BIL withstand 200, Term-Ground BIL withstand 200, 4-Skirt Contact Housing (Creepage 18.095 inch). Terminal Pad Configuartion
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Classifications

Brand Name

Joslyn