text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G67S

Description:  VBM SWITCH, 38KV 600A MOTOR OP

UPC: 783786789412

VBM Switch. Rated 38kV 600 Amp motor operated. Carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Current Rating

600 A

Classifications

Brand Name

Joslyn