text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G64B

Description:  38KV MAX VBM 3PHS 300A JM 2A&

UPC: 783786598984

VBM 38 kV Max, 3 Phase, 300 Amp, Motor 48 kV and Up (Jones) Operator, 2A and 2B Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 300, Term-Term BIL withstand 200, Term-Ground BIL withstand 250, 4-Skirt Contact Housing (Creepage 18.095 inch). Actuator Arm has A Ring and Terminal Pad Position
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Voltage Rating

38 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn