text.skipToContent text.skipToNavigation

Catalog No. : 3021C0549G62D

Description:  INDEX AND LIST,38 KV MODEL VBM

UPC: 783786598960

VBM 38 kV Max, 1 Phase, 400 Amp, Solenoid Operator, No Aux Contacts, 15 Pins/Plugs, Nom. Cap Amps 300, Term-Term BIL withstand 200, Term-Ground BIL withstand 250, Epoxy Contact Housing (Creepage 16.125 inch). 46 kV Insulators
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

38 kV

Classifications

Brand Name

Joslyn