text.skipToContent text.skipToNavigation

Catalog No. : 3021C0548G5-S

Description:  VBM 25KV 200A 3P 2A AND 2B AUX.

UPC: 783786598809

VBM, 25KV/200 Amps Rated, 125KV BIL (Term to Term) and 150 KV BIL (Term to GND) rated, 3 Phase unit, Jones Motor operated, 2a and 2b Aux contacts, 15 pin plugs
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Application

3 Phase

Specifications

Voltage Rating

25 kV

Current Rating

200 A

Classifications

Brand Name

Joslyn