text.skipToContent text.skipToNavigation

Catalog No. : 3021C0548G3S

Description:  VBM, 25KV, 300A, DS, 15 PIN

UPC: 783786667925

Varmaster capacitor switch rated for 25kV, 300 Amp, double solenoid, 15 pin. Carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

25 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn