text.skipToContent text.skipToNavigation

Catalog No. : 3021C0548G15D

Description:  VBM SWITCH 25.8KV 1-PHS 600A

UPC: 783786531691

VBM switch, 25.8kV, 600 Amp, 1-Pole, solenoid operated. Carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

25.8 kV

Current Rating

600 A

Classifications

Brand Name

Joslyn