text.skipToContent text.skipToNavigation

Catalog No. : 3021C0547G60A

Description:  VBM,15.5KV,400A,SOL OP., 15-PIN

UPC: 783786093298

VBM switch, 15.5kV, 400 AMP, solenoid operated, 15-pin, 2-pole. This switch carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

15.5 kV

Current Rating

400 A

Classifications

Brand Name

Joslyn