text.skipToContent text.skipToNavigation

Catalog No. : 3021C0435G136C

Description:  VBM SECT SW. 25KV 300A DS 15 PIN

UPC: 783786782260

VBM sectionalizer switch. 25kV 300 AMP double solenoid 15 pin. Carries current.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Vacuum capacitor

Specifications

Voltage Rating

25 kV

Current Rating

300 A

Classifications

Brand Name

Joslyn