text.skipToContent text.skipToNavigation

Catalog No. : 302-TB

Description:  1/2 IN STR TITE-BITE CONN NON-INSUL

UPC: 786210003023

Metal-Clad and Armored Cable Fitting, Straight, Trade Size 1/8 Inch, Knockout Size 1/2 Inch, Cable Range 0.670 to 0.920 Inch, Steel with Zinc Plating
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • For use with Armored Cable and Flexible Metal Conduit

Descriptors

Category

Flex connectors

Type

Armored Cable/Flexible Metal Conduit Fittings

Special Features

Easy to Install with Double Grip Saddle, Connectors are Completely Salvageable

Application

To Connect and Effectively Bond Metal-Clad Cables, Armored Cable, and Flexible Metal Conduit to a Box or Enclosure

Classifications

Brand Name

T&B Fittings

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 2884000 441202 N/A N/A N/A
CSA 4484000 441202 N/A N/A N/A
UL E23018 N/A DWTT N/A N/A
UL E9809 N/A ZMVV N/A N/A