Alternate Catalog No. : 3010-2 TN
Catalog No. : 3010-2TN
Description: AL COMP SPLICE 1/0 STRAND TINPLATED
UPC: 783786953691
High Voltage, Tin-Plated Aluminum Tapered Compression Splice for Aluminum and Copper, 1/0 Stranded, 4.5 inch Long. Installing Dies TX, 76, 249, 840, 11A. Center Stop. Oxide Inhibitor. Yellow Caps.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Tapered Ends. Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
1/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Tin-Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.500 inch, Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |