Catalog No. : 3000-6
Description: ALUM COMPRESSION SPLICE 3/0 STR 4IN
UPC: 783786765942
Aluminum Compression Splice for Aluminum and Copper, 3/0 Stranded. Length 4 inch. Oxide Inhibitor, Gray Caps. Oil Stop. Dies 11A 249 840 TX 76.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Gray Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
3/0 STR AWG |
|
Number Of Conductors |
2 |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 4.000 inch, Outside Diameter .906 inch |
Documents/Support Tools
|
SDS |