Catalog No. : 3000-22
Description: AL COMP REDUCER 750 TO 500
UPC: 783786765881
Aluminum Compression Reducer Splice for Aluminum and Copper, 750 MCM to 500 MCM. Length 8 inch. Oxide Inhibitor. Yellow 750 Cap, Pink 500 Cap. Oil Stop. Dies 140H 301 342 1 1/2 724.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
|
Special Features |
Marked with Conductor Sizes and Dies References. Dual Rated for Aluminum and Copper Conductors. Pink and Yellow Caps, Oxide Inhibiting Compound. Center Stop. |
Specifications
|
Connection |
Compression |
|
Conductor Range |
500 to 750 kcmil |
|
Material |
Aluminum |
|
Finish |
Bare |
|
Insulation |
None |
Classifications
|
Brand Name |
Homac |
Dimensions
|
Size |
Length 8.000 inch, Outside Diameter 1.604 inch |
Documents/Support Tools
|
SDS |