text.skipToContent text.skipToNavigation

Catalog No. : 2YG

Description:  YELLOW GUY GUARD 2M (79 INCHES)

UPC: 624871035574

Made or assembled in Canada.

Guy wire guard Yellow.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Connector mounting hardware

Application

For pole line harware

Specifications

Material

Plastic

Color

Yellow

Classifications

Brand Name

Microlectric

Sustainability

ECO Solutions

EcoSolutions Product Profile BS225M-TCVCN EN

Environmental product declaration

LCA Document BS225M-TCVCN meter socket

End of life instructions for Microlectric meter sockets

Documents/Support Tools

Sales Drawing

Click here