Catalog No. : 2T
Description: SPLIT BOLT CONN MAIN10-12 TAP10-14
UPC: 783786036790
Split Bolt Connector - Wire Range: Main 10 Stranded - 12 Solid, Tap 10 Stranded - 14 Solid, Metric 2.5 - 4 millimeters squared, UL Listed 2 #10 - 2 #12 AWG Copper or #10 Run and #12 - 14 Tap
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Mechanical connectors |
Classifications
Brand Name |
Blackburn |
Standard |
UL E9809 |
Compliance and Certifications
RoHS | RoHS3 Compliant |
REACH | REACH 247 Compliant |
TSCA | TSCA Section 6(h) Compliant |
ETIM Classification
ETIM
EC000491 Earth terminal clamp
Suitable for |
Round conductor |
Material |
Copper |