text.skipToContent text.skipToNavigation

Catalog No. : 2RC10X

Description:  EXP INS VINYL BUTT SPLCE, 12-10 LE

UPC: 786210807218

Expanded Vinyl-Insulated Butt Splice, Length 1.31 Inches, Width .31 Inches, Maximum Insulation Diameter .250, Wire Range #12-#10 AWG, Color Yellow, Copper, Tin Plated, Mini-Pack
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • In butt splices, the wires are butted together and crimped at each end of the splice.
  • These splices are color-coded according to wire size.
  • Application Tools: WT145C, WT2000, WT112M, ERG4001

Descriptors

Category

Wire or cable compression splice

Special Features

In butt splices, the wires are butted together and crimped at each end of the splice. These splices are color-coded according to wire size.

Specifications

Material

Copper

Finish

Electro -Tin Plated

Color

Yellow

Voltage Rating

600 V

Temperature Rating

105 C

Classifications

Brand Name

Sta-Kon

Standard

UL E9809

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Certification/Standard

CLASS File Number Class CCN Certificate Number Library Number
CSA 44682 622302 N/A N/A N/A
CSA 7222 622302 N/A N/A N/A
UL E9809 N/A N/A N/A N/A

Sustainability

Environmental product declaration

9AKK108472A1341

ETIM EC001059 Crimp splices for copper conductor

AWG-range

12-10

Material

Copper

Surface protection

Tinned

Colour insulation

Yellow

Documents/Support Tools

Sales Drawing

Click here