text.skipToContent text.skipToNavigation

Catalog No. : 2LGRAU2LD1W3

Description:  6V20W PLSTIC EM LED CMBO WS

UPC: 624616273667

Exit Combination Unit, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 25W, universal, 2 faces backplate and canopy, 120/347VAC, Legend Colour: red, Colour: factory white, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Head Style: shielded, with canopy, Battery Run Time: 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting