text.skipToContent text.skipToNavigation

Catalog No. : 2LGRAP1N2LD1W3

Description:  6V 25W NP EM LED PICTO CMB 120/347V

UPC: 624616360985

Pictogram Combination Unit, single face wall mount (less canopy), Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 25W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, without canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting