text.skipToContent text.skipToNavigation

Catalog No. : 2LGRAP1N2LD1B2AT

Description:  6V25W NP-CMB PICTO 120/277V AT

UPC: 624616367922

Arrows/Chevron Direction: none, Pictogram Combination Unit, single face wall mount (less canopy), Colour: black, 120/277VAC, diagnostics, audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 25W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time (Minimum): 30 minutes, without canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting