text.skipToContent text.skipToNavigation

Catalog No. : 2LGRAP12LD2W3

Description:  6V25W NP-CMB PICTO 120/347V ATNA

UPC: 787321205290

Arrows/Chevron Direction: none, Powerpack of 6V-25W, lead-calcium, Pictogram Combination Unit, single face ceiling or wall mount, two heads, MR16 LED, 6V-5W, Colour: factory white, 120/347VAC, diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage (W): 25, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Battery Run Time (Minimum): 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting