text.skipToContent text.skipToNavigation

Catalog No. : 2LGRAP12LD1W3

Description:  6V25W NP-CMB PICTO 120/347V ATNA

UPC: 624616329654

Pictogram Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/347VAC, auto-diagnostics, non-audible, Battery Type: lead-calcium, Voltage DC: 6V, Battery Wattage: 25W, self-powered, Head Style: shielded, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 4W, Battery Run Time: 30 minutes, with canopy
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting