text.skipToContent text.skipToNavigation

Catalog No. : 2LGRA12LD2W3

Description:  COMPACT EM PLSTC LED COMBO 6V20W

UPC: 624616371912

Exit Combination Unit, single face ceiling or wall mount, Colour: factory white, 120/347VAC, Legend Colour: red, Battery Type: lead-calcium, Voltage DC: 12V, Battery Wattage: 25W, self-powered, two lamps, Lamp Type: MR16 LED, Lamp Voltage: 6V, Lamp Wattage: 5W, Head Style: shielded, with canopy, Battery Run Time (Minimum): 30 minutes
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Emergency Lighting