text.skipToContent text.skipToNavigation

Catalog No. : 2HS3/4C-G

Description:  PVC CTD PIPESTRAP 2HOLE 3/4IN GRAY

UPC: 704508031459

Made or assembled in Canada.

PVC Coated Two Hole Pipe Strap, 3/4 Inch/21 Metric Pipe Size, Stamped Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Sized to Allow for Extra Thickness of the PVC Coating

Application

To Support Conduit on Walls and Structures

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

3/4 Inch/21mm

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

21-21 mm

Hinging

N

Hinge adjustable

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here