text.skipToContent text.skipToNavigation

Catalog No. : 2HS1/2C-G

Description:  PVC CTD PIPESTRAP 2HOLE 1/2IN GRAY

UPC: 704508031442

Made or assembled in Canada.

PVC Coated Two Hole Pipe Strap, 1/2 Inch/16 Metric Pipe Size, Stamped Steel, Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Metal straps

Special Features

Sized to Allow for Extra Thickness of the PVC Coating

Application

To Support Conduit on Walls and Structures

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Ocal

Dimensions

Size

1/2 Inch/16 Metric

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

16-16 mm

Hinging

N

Hinge adjustable

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here