text.skipToContent text.skipToNavigation

Catalog No. : 2HMS21/2-C-G

Description:  PVC CTD PIPESTRAP 2HOLE 2-1/2IN GR

UPC: 704508034924

PVC Coated Two Hole Pipe Strap, 2-1/2 Inch/63 Metric Pipe Size, Stamped Steel,Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Metal straps

Special Features

Sized to Allow for Extra Thickness of the PVC Coating

Application

To Support Conduit on Walls and Structures

Specifications

Material

Steel

Color

Gray

Classifications

Brand Name

Ocal

Standard

cULus E160899
cULus E160899

Dimensions

Size

2-1/2 Inch/63mm

ETIM EC000464 Fixing clamp

Type of fastening

Screwing

Connection type construction part

Pipe/cable

Tube/cable diameter

63-63 mm

Hinging

N

Hinge adjustable

N

Material

Other

Surface protection

Coated

Documents/Support Tools

Sales Drawing

Click here