text.skipToContent text.skipToNavigation

Catalog No. : 2HMCB2-21/2-C-G

Description:  PVC CTD PIPESPACER 2HOLE 2-1/2IN GR

UPC: 704508034757

PVC Coated Two Hole Pipe Spacer, 2-1/2 Inch/63 Metric Pipe Size, Stamped Steel,Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical spacer

Special Features

PVC Coated for Corrosion Resistance

Application

Provide Spacing for Airflow Between Conduit and Mounting Surface

Specifications

Material

Stamped Steel

Classifications

Brand Name

Ocal

Standard

cULus E160899
cULus E160899

ETIM EC001494 Spacer for cable protection tube

Suitable for pipe diameter

63-63 mm

Documents/Support Tools

Sales Drawing

Click here