Alternate Catalog No. : 2G 1/2 3/4
Catalog No. : 2G1/23/4
Description: GANG STEEL BOX, 1/2IN 3/4IN KO'S
UPC: 785991127256
Two-Gang Drawn Style Outlet Box, 45 Cubic Inches, 4-1/2 Inches Tall x 6-13/16 Inches Wide x 1-5/8 Inches Deep, Drawn Construction with 1/2 Inch and 3/4 Inch Knockouts, Pre-Galvanized Steel, For use with Conduit
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Gang box |
|
Application |
For use with Conduit |
Specifications
|
Number Of Outlet |
2 |
|
Material |
Steel |
|
Color |
Silver |
|
Construction |
Drawn |
|
Cubic Capacity |
45 cu in |
|
Knockouts |
17 |
Classifications
|
Brand Name |
Steel City |
|
Standard |
UL E2969 |
Dimensions
|
Size |
4-1/2 Inches Length x 6-13/16 Inches Width x 1-5/8 Inches Depth |
Documents/Support Tools
|
Sales Drawing |