text.skipToContent text.skipToNavigation

Catalog No. : 2DS6-0101

Description:  2DS6-0101

UPC: 783786762996

Copper Flexible Braid with Silver Plated Ferrules, 14 inches long x 1-15/32 inch wide x 3/8 inch Thick. 4 inch Pads with Two Inline 9/16 inch Holes on 1-3/4 inch Center. 2 Layers of Braid
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

2-Hole Pad

Specifications

Material

Copper

Finish

Silver Plated

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

14 inch Long