text.skipToContent text.skipToNavigation

Catalog No. : 2DS10-0101-90

Description:  CU Flex Braid 560A 18in SFerr 90Deg

UPC: 783786762989

Copper Flexible Braid with Silver Plated Ferrules, 560 amps, 18 inches long x 1-15/32 inch wide x 3/8 inch Thick. 4 inch Pads with Two Inline 9/16 inch Holes on 1-3/4 inch Center. 2 Layers of Braid. Ferrules on 90 Degrees from each other Axiaally.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

90 Degree Bend

Specifications

Material

Copper

Finish

Silver Plated

Amperage Rating

560 A

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

18 inch Long

ETIM EC000839 Braid wire

Conductor material

Other

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

37.08 mm

Cable width approx.

1.46 inch

Cable height approx.

457.2 mm

Cable height approx.

18 inch