text.skipToContent text.skipToNavigation

Alternate Catalog No. : R42CXXXDEX4BXCSYC18Y

Catalog No. : 2CXXXDEX4BXCSYC18Y

Description:  MVR, 27KV, TRIP SING, CLUSTER

UPC: 75114351263

MVR, Molded Vacuum Recloser, 27kV, Triple Single, Cluster Mount, Line and Load Arrester Brackets, Non Vented Top and Side Wildlife Protectors, NEMA 4-Hole Terminals. Customer Selected SEL Controller 0651R22CXGA8AF211314XX. 35 Foot 32-Pin Control Cable To Junction Box, Junction Box, 14 Pin Cables To Recloser
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Recloser

Application

Triple-Single (3 - Single)

Specifications

Voltage Rating

27 kV

Amperage Rating

800 A

Mounting

Cluster Mounting

Operating Temperature

Normal -10 to +45 C , Extreme -40 to +65 C

Classifications

Brand Name

ELASTIMOLD

Standard

ANSI C37.60-2003

Documents/Support Tools

Instruction Sheet

Click here

Support/Tools

Click here

Click here