text.skipToContent text.skipToNavigation

Catalog No. : 2CWPDR

Description: 

UPC:

2 Gang Device Box Cover, Die Cast Aluminum, Duplex Receptacle Cover with 2 Spring Doors, Device Mount, Raintight When Used with Appropriate Box, Gasket and Screws Included with Cover
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical box covers

Special Features

Clean Cover Edges Provide Good Gasket Sealing

Application

For Use with Rigid/IMC Conduits

Specifications

Material

Aluminum Die Cast

Number Of Outlet

2

Classifications

Brand Name

T&B Rigid Fittings

Standard

UL E28688, CSA
UL E28688, CSA

ETIM EC002655 Cover for box/housing for surface mounting on the wall/ceiling

Shape

Square

Type of fastening

Screwing

Model

Other

Colour

Grey

With connection cable

N