text.skipToContent text.skipToNavigation

Alternate Catalog No. : E93N/30CC

Catalog No. : 2CSM299952R1801

Description:  E90 CLASS CC FH 3P+N 30A

UPC: 8012542999522

E 93N/30 CC is a fuseholder for overcurrent and short circuit protection specific for class CC fuses
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

4

Product Main Type

E 90

Rated Current

30 A

Rated Operational Voltage

600 V AC/DC

Fuse Type

Class CC