text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91N/30CC

Catalog No. : 2CSM299892R1801

Description:  E90 CLASS CC FH 1P+N 30A

UPC: 8012542998921

E 91N/30 CC is a fuseholder for overcurrent and short circuit protection specific for class CC fuses
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90

Rated Current

30 A

Rated Operational Voltage

600 V AC/DC

Fuse Type

Class CC