text.skipToContent text.skipToNavigation

Alternate Catalog No. : E92/32SPV

Catalog No. : 2CSM256913R1801

Description:  E90 PV 1000VDC 2P W/BFI

UPC: 8012542569138

E 92/32s PV is a fuseholder for overcurrent and short circuit protection in PV applications with blown fuse indicator.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90 PV

Rated Current

32 A

Rated Operational Voltage

1000 V DC

Fuse Type

Midget/PV

Blown Fuse Indicator (BFI)

Yes