text.skipToContent text.skipToNavigation

Alternate Catalog No. : E92/32S

Catalog No. : 2CSM251493R1801

Description:  E90 FUSEHOLDER 2P BFI 32A MIDGET

UPC: 8012542514930

E 92/32S is a fuseholder for overcurrent and short circuit protection. With blown fuse indicator.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90

Rated Current

32 A

Rated Operational Voltage

690 V AC/DC

Fuse Type

Midget

Blown Fuse Indicator (BFI)

Yes