text.skipToContent text.skipToNavigation

Alternate Catalog No. : E92/60SJ

Catalog No. : 2CSM204952R1801

Description:  E90 J 60A 2P W/BFI

UPC: 8012542344636

E 90 60 J is a fuseholder for overcurrent and short circuit protection specific for class J fuses
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90

Rated Current

60 A

Rated Operational Voltage

600 V AC/DC

Fuse Type

Class J

Blown Fuse Indicator (BFI)

Yes