text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91N/125S

Catalog No. : 2CSM204942R1801

Description:  E90 FUSEHOLDER 1P+N 125A WITH BFI

UPC: 8012542575528

E 90 50/125 fuse holders are appropriate to protect against overloads and short circuits. They are designed for use with cylindrical fuses from 50 to 125 A.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90

Rated Current

100 A

Rated Operational Voltage

690 V AC/DC

Fuse Type

Midget

Blown Fuse Indicator (BFI)

Yes