text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91/30SJ

Catalog No. : 2CSM204792R1801

Description:  E90 J 30A 1P W/BFI

UPC: 8012542355236

E 90 30 J is a fuseholder for overcurrent and short circuit protection specific for class J fuses
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

1

Product Main Type

E 90

Rated Current

30 A

Rated Operational Voltage

600 V AC/DC

Fuse Type

Class J

Blown Fuse Indicator (BFI)

Yes