text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91/60J

Catalog No. : 2CSM204762R1801

Description:  E90 CLASS J FH 1P 60A

UPC: 8012542344834

E 90 60 J is a fuseholder for overcurrent and short circuit protection specific for class J fuses
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

1

Product Main Type

E 90

Rated Current

60 A

Rated Operational Voltage

600 V AC/DC

Fuse Type

Class J