text.skipToContent text.skipToNavigation

Alternate Catalog No. : E92/32PV

Catalog No. : 2CSM204703R1801

Description:  PV FUSE HOLDER, 2P, 32A

UPC: 8012542047032

E 92/32 PV is a fuseholder for overcurrent and short circuit protection in PV applications. No blown fuse indicator.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90 PV

Rated Current

32 A

Rated Operational Voltage

1000 V DC

Fuse Type

Midget/PV

Blown Fuse Indicator (BFI)

No