text.skipToContent text.skipToNavigation

Alternate Catalog No. : E93/32S

Catalog No. : 2CSM202063R1801

Description:  E90 FUSE HOLDER 3P 32A BFI

UPC: 8012542020639

E 93/32S is a fuseholder for overcurrent and short circuit protection. With blown fuse indicator.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

3

Product Main Type

E 90

Rated Current

32 A

Rated Operational Voltage

690 V AC/DC

Fuse Type

Midget

Blown Fuse Indicator (BFI)

Yes