text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91/32PV 1500E

Catalog No. : 2CSM202041R1801

Description:  FUSE HOLDER E90 PV 1500 VDC

UPC: 8012542020417

E 91/32 PV 1500 is a fuseholder for overcurrent and short circuit protection in PV applications
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

1

Product Main Type

E 90 PV

Rated Current

32 A

Rated Operational Voltage

1500 V DC

Fuse Type

Midget/PV