text.skipToContent text.skipToNavigation

Alternate Catalog No. : E91N/32

Catalog No. : 2CSM200893R1801

Description:  E90 FUSE DISCONNECTOR 1P+N 32A

UPC: 8012542008934

E 91N/32 is a fuseholder for overcurrent and short circuit protection. No blown fuse indicator.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Fuse holders

Specifications

Number of Poles

2

Product Main Type

E 90

Rated Current

32 A

Rated Operational Voltage

690 V AC/DC

Fuse Type

Midget

Blown Fuse Indicator (BFI)

No